??
CAD model selection
Selectable products: 1
84681
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 508 L - Nuts for T-slots, extended
Bill of material
84681
BESTNR
Order No.
84681
GR
D x T-Slot
M12x14
P
Test force
67.0 kN
A
13.7 mm
E
22 mm
H
16 mm
K
8 mm
L
44 mm
GEW
Weight
82 g
CTN
Customs tariff number
73181699
EAN
European Article Number
4020772084684
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D