??
CAD model selection
Selectable products: 1
84699
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 508 L - Nuts for T-slots, extended
Bill of material
84699
BESTNR
Order No.
84699
GR
D x T-Slot
M14x16
P
Test force
- kN
A
15.7 mm
E
25 mm
H
18 mm
K
9 mm
L
50 mm
GEW
Weight
120 g
CTN
Customs tariff number
73181699
EAN
European Article Number
4020772084691
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D