??
CAD model selection
Selectable products: 1
84608
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 508R - Blanks for T-nuts
Bill of material
84608
BESTNR
Order No.
84608
NUT
for T-Slot
28
A
27.7 mm
E
44 mm
H
36 mm
K
18 mm
GEW
Weight
430 g
CTN
Customs tariff number
72166900
EAN
European Article Number
4020772084608
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number84608
Order No.84608
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 110.70EUR
Gross list prices from 5010.10EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:59 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.