??
CAD model selection
Selectable products: 1
84624
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 508R - Blanks for T-nuts
Bill of material
84624
BESTNR
Order No.
84624
NUT
for T-Slot
54
A
53.6 mm
E
85 mm
H
70 mm
K
34 mm
GEW
Weight
3150 g
CTN
Customs tariff number
72166900
EAN
European Article Number
4020772084622
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number84624
Order No.84624
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 181.00EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:59 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.