??
CAD model selection
Selectable products: 1
158238
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 510 - Nuts for T-slots RHOMBUS
Bill of material
158238
BESTNR
Order No.
158238
GR
D x T-Slot
M10x18
FST
Strength class
8
P
Test force
30 kN
A
17.7 mm
E
28 mm
H
20 mm
K
10 mm
GEW
Weight
64 g
CTN
Customs tariff number
73181692
EAN
European Article Number
4020772158231
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number158238
Order No.158238
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 19.85EUR
Gross list prices from 259.25EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:40 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.