??
CAD model selection
Selectable products: 1
158246
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 510 - Nuts for T-slots RHOMBUS
Bill of material
158246
BESTNR
Order No.
158246
GR
D x T-Slot
M16x22
FST
Strength class
8
P
Test force
80 kN
A
21.7 mm
E
35 mm
H
28 mm
K
14 mm
GEW
Weight
119 g
CTN
Customs tariff number
73181699
EAN
European Article Number
4020772158248
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D