??
CAD model selection
Selectable products: 1
158253
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 510 - Nuts for T-slots RHOMBUS
Bill of material
158253
BESTNR
Order No.
158253
GR
D x T-Slot
M16x28
FST
Strength class
8
P
Test force
80 kN
A
27.7 mm
E
44 mm
H
36 mm
K
18 mm
GEW
Weight
278 g
CTN
Customs tariff number
73181699
EAN
European Article Number
4020772158255
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D