??
CAD model selection
Selectable products: 1
80267
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 510 - Nuts for T-slots RHOMBUS
Bill of material
80267
BESTNR
Order No.
80267
GR
D x T-Slot
M12x14
FST
Strength class
8
P
Test force
43 kN
A
13.7 mm
E
22 mm
H
16 mm
K
8 mm
GEW
Weight
22 g
CTN
Customs tariff number
73181692
EAN
European Article Number
4020772080266
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D