??
CAD model selection
Selectable products: 1
80325
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 510 - Nuts for T-slots RHOMBUS
Bill of material
80325
BESTNR
Order No.
80325
GR
D x T-Slot
M30x36
FST
Strength class
6
P
Test force
296 kN
A
35.6 mm
E
54 mm
H
44 mm
K
22 mm
GEW
Weight
430 g
CTN
Customs tariff number
73181699
EAN
European Article Number
4020772080327
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D