??
CAD model selection
Selectable products: 1
85993
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 510 - Nuts for T-slots RHOMBUS
Bill of material
85993
BESTNR
Order No.
85993
GR
D x T-Slot
M6x8
FST
Strength class
8
P
Test force
10 kN
A
7.7 mm
E
13 mm
H
10 mm
K
6 mm
GEW
Weight
7 g
CTN
Customs tariff number
73181692
EAN
European Article Number
4020772085995
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number85993
Order No.85993
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 14.74EUR
Gross list prices from 504.28EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:59 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.