??
CAD model selection
Selectable products: 1
87411
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 510 - Nuts for T-slots RHOMBUS
Bill of material
87411
BESTNR
Order No.
87411
GR
D x T-Slot
M8x10
FST
Strength class
8
P
Test force
19 kN
A
9.7 mm
E
15 mm
H
12 mm
K
6 mm
GEW
Weight
11 g
CTN
Customs tariff number
73181692
EAN
European Article Number
4020772087418
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D