??
CAD model selection
Selectable products: 1
88153
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 510 - Nuts for T-slots RHOMBUS
Bill of material
88153
BESTNR
Order No.
88153
GR
D x T-Slot
M20x24
FST
Strength class
6
P
Test force
129 kN
A
23.7 mm
E
40 mm
H
32 mm
K
16 mm
GEW
Weight
170 g
CTN
Customs tariff number
73181699
EAN
European Article Number
4020772088156
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number88153
Order No.88153
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 115.00EUR
Gross list prices from 5013.50EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 11:00 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.