??
CAD model selection
Selectable products: 1
88146
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6332S - Quick-action clamping nut without collar
Bill of material
88146
BESTNR
Order No.
88146
GR
Size
M6
FST
Strength class
6
F
Test force
13.5 kN
SW
Width across flats
16 mm
M
9.0 mm
GEW
Weight
10 g
CTN
Customs tariff number
73181692
EAN
European Article Number
4020772088149
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D