??
CAD model selection
Selectable products: 1
88534
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6332S - Quick-action clamping nut without collar
Bill of material
88534
BESTNR
Order No.
88534
GR
Size
M8
FST
Strength class
6
F
Test force
24.9 kN
SW
Width across flats
19 mm
M
10.5 mm
GEW
Weight
15 g
CTN
Customs tariff number
73181692
EAN
European Article Number
4020772088538
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number88534
Order No.88534
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 18.55EUR
Gross list prices from 257.25EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 11:00 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.