??
CAD model selection
Selectable products: 1
381871
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6333SB - AMF-TWINNUT nut - with collar
Bill of material
381871
BESTNR
Order No.
381871
GR
Size
M12
FST
Strength class
10
A
4.0 mm
D1
Diameter
25 mm
E
21 mm
M
16 mm
S
Width across flats
19 mm
GEW
Weight
33 g
CTN
Customs tariff number
73181692
EAN
European Article Number
4020772381875
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number381871
Order No.381871
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 176.00EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:42 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.