??
CAD model selection
Selectable products: 1
381889
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6333SB - AMF-TWINNUT nut - with collar
Bill of material
381889
BESTNR
Order No.
381889
GR
Size
M16
FST
Strength class
10
A
5.0 mm
D1
Diameter
31 mm
E
27 mm
M
21 mm
S
Width across flats
24 mm
GEW
Weight
62 g
CTN
Customs tariff number
73181699
EAN
European Article Number
4020772381882
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D