??
CAD model selection
Selectable products: 1
82297
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6334 - Extenstion nut height 3 dia.
Bill of material
82297
BESTNR
Order No.
82297
GR
Size
M14
E
23.36 mm
M
42 mm
S
Width across flats
21 mm
GEW
Weight
73 g
CTN
Customs tariff number
73181699
EAN
European Article Number
4020772082291
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number82297
Order No.82297
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 14.50EUR
Gross list prices from 254.24EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:58 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.