??
CAD model selection
Selectable products: 1
82305
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6334 - Extenstion nut height 3 dia.
Bill of material
82305
BESTNR
Order No.
82305
GR
Size
M22
E
37.72 mm
M
66 mm
S
Width across flats
34 mm
GEW
Weight
390 g
CTN
Customs tariff number
73181699
EAN
European Article Number
4020772082307
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number82305
Order No.82305
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 112.10EUR
Gross list prices from 2011.00EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:58 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.