??
CAD model selection
Selectable products: 1
82693
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6334 - Extenstion nut height 3 dia.
Bill of material
82693
BESTNR
Order No.
82693
GR
Size
M14
E
24.49 mm
M
42 mm
S
Width across flats
22 mm
GEW
Weight
95 g
CTN
Customs tariff number
73181692
EAN
European Article Number
4020772082697
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number82693
Order No.82693
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 14.40EUR
Gross list prices from 254.14EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:58 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.