??
CAD model selection
Selectable products: 1
82750
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6334 - Extenstion nut height 3 dia.
Bill of material
82750
BESTNR
Order No.
82750
GR
Size
M27
E
45.63 mm
M
81 mm
S
Width across flats
41 mm
GEW
Weight
600 g
CTN
Customs tariff number
73181699
EAN
European Article Number
4020772082758
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number82750
Order No.82750
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 119.90EUR
Gross list prices from 1019.10EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:58 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.