??
CAD model selection
Selectable products: 1
381954
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6379I_12-9 - Studs (12.9) with hexagon socket
Bill of material
381954
BESTNR
Order No.
381954
GR
Size
M12x100
D
12 mm
L
100 mm
FST
Strength class
12.9
B1
15 mm
B2
63 mm
L1
4 mm
SW
Width across flats
4 mm
GEW
Weight
70 g
CTN
Customs tariff number
73181548
EAN
European Article Number
4020772381950
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D