??
CAD model selection
Selectable products: 1
381970
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6379I_12-9 - Studs (12.9) with hexagon socket
Bill of material
381970
BESTNR
Order No.
381970
GR
Size
M12x160
D
12 mm
L
160 mm
FST
Strength class
12.9
B1
15 mm
B2
100 mm
L1
4 mm
SW
Width across flats
4 mm
GEW
Weight
113 g
CTN
Customs tariff number
73181548
EAN
European Article Number
4020772381974
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number381970
Order No.381970
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 122.80EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:42 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.