??
CAD model selection
Selectable products: 1
382010
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6379I_12-9 - Studs (12.9) with hexagon socket
Bill of material
382010
BESTNR
Order No.
382010
GR
Size
M16x200
D
16 mm
L
200 mm
FST
Strength class
12.9
B1
19 mm
B2
125 mm
L1
4 mm
SW
Width across flats
4 mm
GEW
Weight
280 g
CTN
Customs tariff number
73181548
EAN
European Article Number
4020772382018
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number382010
Order No.382010
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 123.90EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:42 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.