??
CAD model selection
Selectable products: 1
382051
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6379I_12-9 - Studs (12.9) with hexagon socket
Bill of material
382051
BESTNR
Order No.
382051
GR
Size
M24x200
D
24 mm
L
200 mm
FST
Strength class
12.9
B1
35 mm
B2
125 mm
L1
5 mm
SW
Width across flats
5 mm
GEW
Weight
580 g
CTN
Customs tariff number
73181548
EAN
European Article Number
4020772382056
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D