??
CAD model selection
Selectable products: 1
382069
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6379I_12-9 - Studs (12.9) with hexagon socket
Bill of material
382069
BESTNR
Order No.
382069
GR
Size
M24x250
D
24 mm
L
250 mm
FST
Strength class
12.9
B1
35 mm
B2
160 mm
L1
5 mm
SW
Width across flats
5 mm
GEW
Weight
730 g
CTN
Customs tariff number
73181548
EAN
European Article Number
4020772382063
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number382069
Order No.382069
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 147.80EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:42 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.