??
CAD model selection
Selectable products: 1
82115
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN-6331 - Collar nut, forged
Bill of material
82115
BESTNR
Order No.
82115
GR
Size
M8
A
3.5 mm
D1
Diameter
18 mm
E
14.38 mm
M
12 mm
S
Width across flats
13 mm
GEW
Weight
12 g
CTN
Customs tariff number
73181692
EAN
European Article Number
4020772082116
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D