??
CAD model selection
Selectable products: 1
82149
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN-6331 - Collar nut, forged
Bill of material
82149
BESTNR
Order No.
82149
GR
Size
M16
A
5.0 mm
D1
Diameter
31 mm
E
26.75 mm
M
24 mm
S
Width across flats
24 mm
GEW
Weight
70 g
CTN
Customs tariff number
73181699
EAN
European Article Number
4020772082147
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number82149
Order No.82149
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 12.54EUR
Gross list prices from 1002.34EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:58 AM
Preview - Generation
Preview
3D
Dimension
2D