??
CAD model selection
Selectable products: 1
82156
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN-6331 - Collar nut, forged
Bill of material
82156
BESTNR
Order No.
82156
GR
Size
M20
A
6.0 mm
D1
Diameter
37 mm
E
33.53 mm
M
30 mm
S
Width across flats
30 mm
GEW
Weight
130 g
CTN
Customs tariff number
73181699
EAN
European Article Number
4020772082154
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D