??
CAD model selection
Selectable products: 1
82198
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN-6331 - Collar nut, forged
Bill of material
82198
BESTNR
Order No.
82198
GR
Size
M6
A
3.0 mm
D1
Diameter
14 mm
E
11.05 mm
M
9 mm
S
Width across flats
10 mm
GEW
Weight
6 g
CTN
Customs tariff number
73181692
EAN
European Article Number
4020772082192
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number82198
Order No.82198
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 10.93EUR
Gross list prices from 1000.83EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:58 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.