??
CAD model selection
Selectable products: 1
82206
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN-6331 - Collar nut, forged
Bill of material
82206
BESTNR
Order No.
82206
GR
Size
M18
A
5.0 mm
D1
Diameter
34 mm
E
30.14 mm
M
27 mm
S
Width across flats
27 mm
GEW
Weight
95 g
CTN
Customs tariff number
73181699
EAN
European Article Number
4020772082208
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number82206
Order No.82206
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 14.08EUR
Gross list prices from 503.78EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:58 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.