??
CAD model selection
Selectable products: 1
82313
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN-6331 - Collar nut, forged
Bill of material
82313
BESTNR
Order No.
82313
GR
Size
M27
A
8.0 mm
D1
Diameter
50 mm
E
45.63 mm
M
40 mm
S
Width across flats
41 mm
GEW
Weight
320 g
CTN
Customs tariff number
73181699
EAN
European Article Number
4020772082314
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D