??
CAD model selection
Selectable products: 1
140301
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 508 - Nuts for T-slots (T-nuts)
Bill of material
140301
BESTNR
Order No.
140301
GR
D x T-Slot
M8 x12
P
Test force
29.0 kN
A
11.7 mm
E
18 mm
H
14 mm
K
7 mm
GEW
Weight
22 g
CTN
Customs tariff number
73181692
EAN
European Article Number
4020772140304
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D