??
CAD model selection
Selectable products: 1
140327
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 508 - Nuts for T-slots (T-nuts)
Bill of material
140327
BESTNR
Order No.
140327
GR
D x T-Slot
M8 x14
P
Test force
29.0 kN
A
13.7 mm
E
22 mm
H
16 mm
K
8 mm
GEW
Weight
41 g
CTN
Customs tariff number
73181692
EAN
European Article Number
4020772140328
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D