??
CAD model selection
Selectable products: 1
153478
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 508 - Nuts for T-slots (T-nuts)
Bill of material
153478
BESTNR
Order No.
153478
GR
D x T-Slot
M8 x18
P
Test force
29.0 kN
A
17.7 mm
E
28 mm
H
20 mm
K
10 mm
GEW
Weight
91 g
CTN
Customs tariff number
73181692
EAN
European Article Number
4020772153472
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number153478
Order No.153478
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 17.70EUR
Gross list prices from 507.25EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:39 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.