??
CAD model selection
Selectable products: 1
158907
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 508 - Nuts for T-slots (T-nuts)
Bill of material
158907
BESTNR
Order No.
158907
GR
D x T-Slot
M12x18
P
Test force
67.0 kN
A
17.7 mm
E
28 mm
H
20 mm
K
10 mm
GEW
Weight
82 g
CTN
Customs tariff number
73181692
EAN
European Article Number
4020772158903
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number158907
Order No.158907
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 16.05EUR
Gross list prices from 505.50EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:40 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.