??
CAD model selection
Selectable products: 1
159426
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 508 - Nuts for T-slots (T-nuts)
Bill of material
159426
BESTNR
Order No.
159426
GR
D x T-Slot
M16x28
P
Test force
128.0 kN
A
27.7 mm
E
44 mm
H
36 mm
K
18 mm
GEW
Weight
383 g
CTN
Customs tariff number
73181699
EAN
European Article Number
4020772159429
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D