??
CAD model selection
Selectable products: 1
80010
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 508 - Nuts for T-slots (T-nuts)
Bill of material
80010
BESTNR
Order No.
80010
GR
D x T-Slot
M6 x 8
P
Test force
16.0 kN
A
7.7 mm
E
13 mm
H
10 mm
K
6 mm
GEW
Weight
9 g
CTN
Customs tariff number
73181692
EAN
European Article Number
4020772080013
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number80010
Order No.80010
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 12.30EUR
Gross list prices from 1001.92EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:56 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.