??
CAD model selection
Selectable products: 1
80044
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 508 - Nuts for T-slots (T-nuts)
Bill of material
80044
BESTNR
Order No.
80044
GR
D x T-Slot
M12x14
P
Test force
67.0 kN
A
13.7 mm
E
22 mm
H
16 mm
K
8 mm
GEW
Weight
35 g
CTN
Customs tariff number
73181692
EAN
European Article Number
4020772080044
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number80044
Order No.80044
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 12.84EUR
Gross list prices from 1002.56EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:56 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.