??
CAD model selection
Selectable products: 1
80051
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 508 - Nuts for T-slots (T-nuts)
Bill of material
80051
BESTNR
Order No.
80051
GR
D x T-Slot
M14x16
P
Test force
- kN
A
15.7 mm
E
25 mm
H
18 mm
K
9 mm
GEW
Weight
50 g
CTN
Customs tariff number
73181699
EAN
European Article Number
4020772080051
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number80051
Order No.80051
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 13.72EUR
Gross list prices from 1003.30EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:56 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.