??
CAD model selection
Selectable products: 1
80085
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 508 - Nuts for T-slots (T-nuts)
Bill of material
80085
BESTNR
Order No.
80085
GR
D x T-Slot
M20x22
P
Test force
196.0 kN
A
21.7 mm
E
35 mm
H
28 mm
K
14 mm
GEW
Weight
155 g
CTN
Customs tariff number
73181699
EAN
European Article Number
4020772080082
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number80085
Order No.80085
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 17.35EUR
Gross list prices from 1006.65EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:56 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.