??
CAD model selection
Selectable products: 1
80184
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 508 - Nuts for T-slots (T-nuts)
Bill of material
80184
BESTNR
Order No.
80184
GR
D x T-Slot
M16x20
P
Test force
128.0 kN
A
19.7 mm
E
32 mm
H
24 mm
K
12 mm
GEW
Weight
110 g
CTN
Customs tariff number
73181699
EAN
European Article Number
4020772080181
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D