??
CAD model selection
Selectable products: 1
80192
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 508 - Nuts for T-slots (T-nuts)
Bill of material
80192
BESTNR
Order No.
80192
GR
D x T-Slot
M20x24
P
Test force
196.0 kN
A
23.7 mm
E
40 mm
H
32 mm
K
16 mm
GEW
Weight
235 g
CTN
Customs tariff number
73181699
EAN
European Article Number
4020772080198
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D