??
CAD model selection
Selectable products: 1
80200
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 508 - Nuts for T-slots (T-nuts)
Bill of material
80200
BESTNR
Order No.
80200
GR
D x T-Slot
M24x30
P
Test force
282.0 kN
A
29.7 mm
E
48 mm
H
38 mm
K
19 mm
GEW
Weight
440 g
CTN
Customs tariff number
73181699
EAN
European Article Number
4020772080204
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number80200
Order No.80200
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 134.20EUR
Gross list prices from 1031.20EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:56 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.