??
CAD model selection
Selectable products: 1
80218
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 508 - Nuts for T-slots (T-nuts)
Bill of material
80218
BESTNR
Order No.
80218
GR
D x T-Slot
M24x36
P
Test force
282.0 kN
A
35.6 mm
E
54 mm
H
44 mm
K
22 mm
GEW
Weight
700 g
CTN
Customs tariff number
73181699
EAN
European Article Number
4020772080211
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D