??
CAD model selection
Selectable products: 1
80226
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 508 - Nuts for T-slots (T-nuts)
Bill of material
80226
BESTNR
Order No.
80226
GR
D x T-Slot
M30x42
P
Test force
448.0 kN
A
41.6 mm
E
65 mm
H
52 mm
K
26 mm
GEW
Weight
1150 g
CTN
Customs tariff number
73181699
EAN
European Article Number
4020772080228
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D