??
CAD model selection
Selectable products: 1
80366
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 508 - Nuts for T-slots (T-nuts)
Bill of material
80366
BESTNR
Order No.
80366
GR
D x T-Slot
M10x16
P
Test force
46.0 kN
A
15.7 mm
E
25 mm
H
18 mm
K
9 mm
GEW
Weight
60 g
CTN
Customs tariff number
73181692
EAN
European Article Number
4020772080365
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number80366
Order No.80366
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 15.70EUR
Gross list prices from 505.40EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:56 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.