??
CAD model selection
Selectable products: 1
81737
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 6319C - Spherical seat washer
Bill of material
81737
BESTNR
Order No.
81737
GR
Size
M8
D1
Diameter
8.4 mm
D3
Diameter
17 mm
H2
3.2 mm
R
12 mm
GEW
Weight
2.5 g
CTN
Customs tariff number
73182200
EAN
European Article Number
4020772081737
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D