??
CAD model selection
Selectable products: 1
81760
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 6319C - Spherical seat washer
Bill of material
81760
BESTNR
Order No.
81760
GR
Size
M14
D1
Diameter
15.0 mm
D3
Diameter
28 mm
H2
5.0 mm
R
22 mm
GEW
Weight
10.0 g
CTN
Customs tariff number
73182200
EAN
European Article Number
4020772081768
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D