??
CAD model selection
Selectable products: 1
81778
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 6319C - Spherical seat washer
Bill of material
81778
BESTNR
Order No.
81778
GR
Size
M16
D1
Diameter
17.0 mm
D3
Diameter
30 mm
H2
5.3 mm
R
22 mm
GEW
Weight
12.0 g
CTN
Customs tariff number
73182200
EAN
European Article Number
4020772081775
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number81778
Order No.81778
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 11.82EUR
Gross list prices from 1001.46EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:57 AM
Preview - Generation
Preview
3D
Dimension
2D