??
CAD model selection
Selectable products: 1
81786
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 6319C - Spherical seat washer
Bill of material
81786
BESTNR
Order No.
81786
GR
Size
M20
D1
Diameter
21.0 mm
D3
Diameter
36 mm
H2
6.3 mm
R
27 mm
GEW
Weight
23.0 g
CTN
Customs tariff number
73182200
EAN
European Article Number
4020772081782
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number81786
Order No.81786
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 12.58EUR
Gross list prices from 1002.48EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:57 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.